16.5.2 Channel n Generator Selection
Each channel can be connected to one event generator. Not all generators can be
connected to all channels. Refer to the table below to see which generator sources
can be routed onto each channel and the generator value to be written to
EVSYS.CHANNELn to achieve this routing. Writing the value 0x00
to
EVSYS.CHANNELn turns the channel off.
Refer to the Peripheral Overview section for the available number of Event System channels.
Name: | CHANNELn |
Offset: | 0x10 + n*0x01 [n=0..5] |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNELn[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – CHANNELn[7:0] Channel Generator Selection
GENERATOR | Async/Sync | Description | Channel Availability | ||
---|---|---|---|---|---|
Value | Name | ||||
Peripheral | Output | ||||
0x01 |
UPDI | SYNCH | Async | Rising edge of SYNCH character detection | All channels |
0x06 |
RTC | OVF | Async | Counter overflow | All channels |
0x07 |
CMP | Compare match | |||
0x08 |
EVGEN0 | Selectable prescaled RTC event | All channels | ||
0x09 |
EVGEN1 | ||||
0x10 |
CCL | LUT0 | Async | LUT output level | All channels |
0x11 |
LUT1 | ||||
0x12 |
LUT2 | ||||
0x13 |
LUT3 | ||||
0x20 |
AC0 | OUT | Async | Comparator output level | All channels |
0x21 |
AC1 | OUT | |||
0x24 |
ADC0 | RES | Sync | Result ready | All channels(1) |
0x25 |
SAMP | Sample ready | |||
0x26 |
WCMP | Window compare match | |||
0x40 |
PORTA | EVGEN0 | Async | Pin level(2) | All channels |
0x41 |
EVGEN1 | ||||
0x44 |
PORTC | EVGEN0 | Async | Pin level(2) | All channels |
0x45 |
EVGEN1 | ||||
0x46 |
PORTD | EVGEN0 | Async | Pin level(2) | All channels |
0x47 |
EVGEN1 | ||||
0x4A |
PORTF | EVGEN0 | Async | Pin level(2) | All channels |
0x4B |
EVGEN1 | ||||
0x60 |
USART0 | XCK | Sync | Clock signal in SPI host mode and synchronous USART host mode | All channels |
0x68 |
SPI0 | SCK | Sync | SPI host clock signal | All channels |
0x80 |
TCE0 | OVF | Sync | Overflow/Low byte timer underflow | All channels |
0x84 |
CMP0 | Sync | Compare channel 0 match | ||
0x85 |
CMP1 | Sync | Compare channel 1 match | ||
0x86 |
CMP2 | Sync | Compare channel 2 match | ||
0x87 |
CMP3 | Sync | Compare channel 3 match | ||
0xA0 |
TCB0 | CAPT | Sync | CAPT interrupt flag set(3) | All channels |
0xA1 |
OVF | Counter overflow | |||
0xA2 |
TCB1 | CAPT | Sync | CAPT interrupt flag set(3) | All channels |
0xA3 |
OVF | Counter overflow | |||
0xB8 |
TCF0 | OVF | Sync | Counter overflow | All channels |
0xB9 |
CMP0 | Compare channel 0 | |||
0xBA |
CMP1 | Compare channel 1 |
Note:
- Not all peripheral instances are available for all pin counts. Refer to the Peripherals and Architecture section for details.
- An event from the PORT pin will be zero if the input driver is disabled.
- The operational mode of the timer decides when the CAPT flag is raised. Refer to the TCB section for details.