25.2 Overview
The Timer/Counter type F (TCF) capabilities include frequency and waveform generation. The TCF consists of a base counter and a control logic which can be set in different modes, each providing a unique functionality. The base counter is clocked by a selectable clock source with optional prescaling.