32.3.1 Initialization
For basic operation, follow these steps:
- Configure the desired input pins in the port peripheral as analog inputs.
- Select the positive and negative input sources by writing to the Positive and Negative Input MUX Selection (MUXPOS and MUXNEG) bit fields in the MUX Control (ACn.MUXCTRL) register.
- Optional: Enable the output to pin by
writing a ‘
1’ to the Output Pad Enable (OUTEN) bit in the Control A (ACn.CTRLA) register. - Enable the AC by writing a
‘
1’ to the ENABLE bit in ACn.CTRLA.
During the start-up time after enabling the AC, the INITVAL bit in the CTRLB register can be used to set the AC output before the AC is ready. If VREF is used as a reference source, the respective start-up time of the reference source must be added. For details about the start-up time of the AC and VREF peripherals, refer to the Electrical Characteristics section.
To avoid the pin being tri-stated when the AC is disabled, the OUT pin must be configured as output.