The SRC bit field
selects which section of the Flash will be checked by the CRCSCAN. To set up section
sizes, refer to the Fuses section.The CRCSCAN can be enabled
during internal Reset initialization to verify Flash sections before letting the
CPU start (see the Fuses section). If the CRCSCAN is enabled during
internal Reset initialization, the SRC bit field will read out as FLASH,
BOOTAPP, or BOOT when normal code execution starts (depending on the
configuration).
Value | Name | Description |
---|
0x0 |
FLASH |
The CRC
is performed on the entire Flash (boot, application code, and application
data sections) |
0x1 |
BOOTAPP |
The CRC
is performed on the boot and application code sections of
Flash |
0x2 |
BOOT |
The CRC
is performed on the boot section of Flash |
0x3 |
- |
Reserved |