These bits define the prescaling of the CLK_RTC clock signal. Due to
synchronization between the RTC clock and the peripheral clock, there is a
latency of two RTC clock cycles from updating the register until this has an
effect.
| Value | Name | Description |
|---|
| 0x0 |
DIV1 |
RTC
clock/1 (no prescaling) |
| 0x1 |
DIV2 |
RTC
clock/2 |
| 0x2 |
DIV4 |
RTC
clock/4 |
| 0x3 |
DIV8 |
RTC
clock/8 |
| 0x4 |
DIV16 |
RTC
clock/16 |
| 0x5 |
DIV32 |
RTC
clock/32 |
| 0x6 |
DIV64 |
RTC
clock/64 |
| 0x7 |
DIV128 |
RTC
clock/128 |
| 0x8 |
DIV256 |
RTC
clock/256 |
| 0x9 |
DIV512 |
RTC
clock/512 |
| 0xA |
DIV1024 |
RTC
clock/1024 |
| 0xB |
DIV2048 |
RTC
clock/2048 |
| 0xC |
DIV4096 |
RTC
clock/4096 |
| 0xD |
DIV8192 |
RTC
clock/8192 |
| 0xE |
DIV16384 |
RTC
clock/16384 |
| 0xF |
DIV32768 |
RTC
clock/32768 |