2 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.4.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.05
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.3.0
- MPLAB® XC32 C/C++ Compiler v4.21
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.3.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.1.9
- MPLAB® XC32 C/C++ Compiler v4.10
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.2.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v5.50
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.0
- MPLAB® XC32 C/C++ Compiler v3.01
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.1.1
New Features
- Same as v3.1.0
Bug Fixes
- Updated tmr_timer_mode demo application
Known Issues
- Same as v3.1.0
Development Tools
- Same as v3.1.0
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.1.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
Development Kits | MPLAB X Applications |
---|---|
PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit | 19 |
PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (Crypto) | 24 |
PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit | 4 |
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v5.45
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.7.0
- MPLAB® XC32 C/C++ Compiler v2.50
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.0.1
New Features
- Added discover.microchip.com metadata
Bug Fixes
- Same as v3.0.0
Known Issues
- Same as v3.0.0
Development Tools
- Same as v3.0.0
MPLAB® Harmony 3 Peripheral Library Application Examples for PIC32MZ DA Family v3.0.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
Development Kits | MPLAB X Applications |
---|---|
PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit | 19 |
PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (Crypto) | 24 |
PIC32MZ Embedded Graphics with External DRAM (DA) Starter Kit | 4 |
New Features
New features added in this release are as follows:
- Applications migrated from CSP repository to this new application repository for PIC32MZ DA development boards
Known Issues
The current known issues are as follows:
- None
Development Tools
- MPLAB® X IDE v5.40
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.6.0
- MPLAB® XC32 C/C++ Compiler v2.41