6 Other Relevant Resources
Below is an overview of application notes and Atmel START example projects utilizing core independent peripherals.
| Application note | Link |
|---|---|
| Core Independent Nightlight Using Configurable Custom Logic on ATtiny1617 | www.microchip.com/wwwappnotes/appnotes.aspx?appnote=en595063 |
| Core Independent Brushless DC Fan Control Using Configurable Custom Logic on ATtiny817 | www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592093 |
| Digital Sound Recorder using DAC with ATtiny817 | www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592092 |
| Core Independent Ultrasonic Distance Measurement with ATtiny817 | www.microchip.com//wwwAppNotes/AppNotes.aspx?appnote=en592094 |