1 MPLAB Harmony wireless services
MPLAB® Harmony 3 Wireless services are defined as a generic middleware framework/component providing 'Application as a Service' which intend to provide abstract uniform interface/ APIs that are hardware independent, supporting one or more wireless technologies (Wi-Fi, Ethernet, BLE and 15.4) and works for all wireless (Wi-Fi/15.4/BLE/Combo) standalone and attach (with Microchip host) devices.
Refer to the following sections for various components available in this repository: