1 Introduction
Test Name: SRAM Test with Checkerboard Algorithm.
Purpose of test: Detect stuck bits and Coupling Faults (CF) in SRAM and on the data bus, as well as any addressing problems.
Description: The internal SRAM is used for volatile storage of data and any CF
related to this can be catastrophic for the appliance control. The 0x55 and 0xAA are
written into alternate memory locations of the cell array in a checkerboard pattern.
The algorithm divides the cells into two alternate groups such that every
neighboring cell is in a different group.
-
CheckerBoard algorithm is executed in below 4 steps:
-
Step-1: Write checkerboard with up addressing order
-
Step-2: Read checkerboard with up addressing order
-
Step-3: Write inverse checkerboard with up addressing order
-
Step-4: Read inverse checkerboard with up addressing order
-
API Documentation: SRAM Checkerboard Diagnostic Test