1 Introduction
Test Name: SRAM Test With March Algorithms
Purpose of Test: Detect stuck bits and coupling Fault in SRAM and on the data bus, as well as any addressing problems.
Description: The internal SRAM is used for storage of volatile data and any Fault related to this can lead to an application not operating correctly. March-C minus algorithm is selected for testing the variable memory. March-C Minus test algorithm is executed in the six steps below:
-
Step 1: Ascending (w0)
-
Step 2: Ascending (r0, w1)
-
Step 3: Ascending (r1, w0)
-
Step 4: Descending (r0, w1)
-
Step 5: Descending (r1, w0)
-
Step 6: Ascending (r0)
API Documentation: SRAM March C- Diagnostic Test