Preface
The ATtiny1627 Curiosity Nano evaluation kit is a hardware platform to evaluate microcontrollers in the tinyAVR® 2-series. This board has the ATtiny1627 microcontroller (MCU) mounted.
Supported by both MPLAB® X IDE and Microchip Studio, the board provides easy access to the features of the ATtiny1627 to explore how to integrate the device into a custom design.
The Curiosity Nano series of evaluation boards include an on-board debugger. No external tools are necessary to program and debug the ATtiny1627.
- MPLAB® X IDE and Microchip Studio - Software to discover, configure, develop, program, and debug Microchip microcontrollers.
- Code examples in Atmel START - Get started with code examples or generate drivers for a custom application.
- Code examples on GitHub - Get started with code examples.
- ATtiny1627 website - Find documentation, sample, and purchase microcontrollers.
- ATtiny1627 Curiosity Nano website - Kit information, latest user guide and design documentation.