2.4.1 The CCL Must be Disabled to Change the Configuration of a Single LUT
0’). Writing ENABLE to ‘0’ will disable all the LUTs, and affects the LUTs not under reconfiguration.Work Around
None
Affected Silicon Revisions
| Rev. E |
| X |
0’). Writing ENABLE to ‘0’ will disable all the LUTs, and affects the LUTs not under reconfiguration.None
| Rev. E |
| X |
DS80000902F
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.