4.1 Revision History

Doc. Rev.DateComments
F03/2026
  • Document:
    • Editorial updates
E05/2024
  • Document:
    • Editorial updates
D01/2022
  • Updated data sheet clarification:
    • Removed Fuses - Correct Factory Default Value for Reserved Fuse Bits is ‘1
C06/2021Updated errata:
B12/2020
  • Silicon revision D not released to production. Silicon revision E is the initial release:
    • Removed silicon revision D from Silicon Issues Summary and all Affected Versions tables
    • Removed all errata only applicable to silicon revision D
  • Added errata:
    • Device: IDD Power-Down Current Consumption
    • CCL: The CCL Must be Disabled to Change the Configuration of a Single LUT
    • TCA: Restart Will Reset Counter Direction in NORMAL and FRQ Mode
    • TCB: CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode
    • USART: Open-Drain Mode Does Not Work When TXD is Configured as Output
  • Added data sheet clarification:
    • Fuses: Correct Factory Default Value for Reserved Fuse Bits is ‘1
A07/2020Initial document release