Contents
The Demonstration Kit includes the following:
- One PIC32CXMTSH-DB board in an enclosure
- One Micro A/B-type USB cable
- One Plug-in adapter for programming/debugging boards with small 10-pin 0.05-inch connector by means of a 20-pin 1-inch connector
- One 12V AC/DC wall mount adapter with interchangeable plugs