7.1 ATA8510/15 Packaging Information
For the most current package drawings, refer to the Microchip Packaging Specification located at www.microchip.com/en-us/support/package-drawings.
The following images illustrate the packaging information of the ATA8510/15, which has a 32-Lead Very Thin Plastic Quad Flat, No Lead Package (RTB) – 5x5 mm Body [VQFN] With 3.6x3.6 mm Exposed Pad and Stepped Wettable Flanks.