1.2 Acronyms and Abbreviations
|
Acronyms and Abbreviations | Description |
|---|---|
| ADC | Analog-to-Digital Converter |
| ASK | Amplitude Shift Keying |
| DSP | Digital Signal Processing |
| EEPROM | Electrical Erasable Programmable Read-Only Memory |
| FRC | Fast Resistor Capacitor |
| FSK | Frequency Shift Keying |
| IF | Intermediate Frequency |
| ISM | Industrial Scientific and Medical |
| ISP | In-System Programming |
| LNA | Low-Noise Amplifier |
| NRZ | Non-return-to-zero |
| OOK | On-Off Keying |
| OTF | On-the-Fly |
| PA | Power Amplifier |
| PLL | Phase Locked Loop |
| RF | Radio Frequency |
| SPI | Serial Programming Interface |
| SRAM | Static Random Access Memory |
| UHF | Ultra-High Frequency |
| VCO | Voltage Controlled Oscillator |
| XTO | Crystal Oscillator |