1 Introduction
Test Name: SRAM Test with March Algorithms
Purpose of Test: Detect stuck bits and coupling Faults in SRAM and on the data bus, as well as any addressing problems.
Description: The internal SRAM is used for volatile storage of data and any Fault related to this can be catastrophic for the appliance control. March-C minus algorithm is selected for testing the variable memory.
-
March-C Minus test algorithm is executed in below six steps:
-
Step 1: Ascending (w0)
-
Step 2: Ascending (r0, w1)
-
Step 3: Ascending (r1, w0)
-
Step 4: Descending (r0, w1)
-
Step 5: Descending (r1, w0)
-
Step 6: Ascending (r0)
-
API Documentation: SRAM March C- Diagnostic Test