4 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.4.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
| Development Kits | MPLAB X Applications |
|---|---|
| SAMA5D2 Xplained Ultra Evaluation Kit | 48 |
| SAMA5D27-SOM1-EK1 | 3 |
| ATSAMA5D27-WLSOM1 Evaluation Kit | 1 |
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.05
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.3.0
- MPLAB® XC32 C/C++ Compiler v4.21
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.3.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
| Development Kits | MPLAB X Applications | IAR Applications |
|---|---|---|
| SAMA5D2 Xplained Ultra Evaluation Kit | 48 | 36 |
| SAMA5D27-SOM1-EK1 | 3 | 0 |
| None | 53 | 0 |
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v6.00
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.1.9
- MPLAB® XC32 C/C++ Compiler v4.10
- IAR Embedded workbench for ARM v9.10 or above
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.2.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
| Development Kits | MPLAB X Applications | IAR Applications |
|---|---|---|
| SAMA5D2 Xplained Ultra Evaluation Kit | 48 | 36 |
| SAMA5D27-SOM1-EK1 | 3 | 0 |
| None | 53 | 0 |
New Features
- None
Known Issues
- None
Development Tools
- MPLAB® X IDE v5.50
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.8.0
- MPLAB® XC32 C/C++ Compiler v3.01
- IAR Embedded workbench for ARM v9.10 or above
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.1.1
New Features
- Same as v3.1.0
Bug Fixes
- Fixed a bug in low power demo application
Known Issues
- Same as v3.1.0
Development Tools
- Same as v3.1.0
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.1.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
| Development Kits | MPLAB X Applications | IAR Applications |
|---|---|---|
| SAMA5D2 Xplained Ultra Evaluation Kit | 48 | 36 |
| SAMA5D27-SOM1-EK1 | 2 | 0 |
New Features
- None
Known Issues
- SAMA5D2 family: SAMA5D2_DFP v1.5.53 or higher is required to correctly program and debug the application from within MPLAB X 5.45
Development Tools
- MPLAB® X IDE v5.45
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.7.0
- MPLAB® XC32 C/C++ Compiler v2.50
- IAR Embedded workbench for ARM v8.50 or above
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.0.1
New Features
- Added discover.microchip.com metadata
Bug Fixes
- Same as v3.0.0
Known Issues
- Same as v3.0.0
Development Tools
- Same as v3.0.0
MPLAB® Harmony 3 Peripheral Library Application Examples for SAMA5D2 Family v3.0.0
Development Kit and Demo Application Support
Following table provides number of peripheral library examples available for different development kits.
| Development Kits | MPLAB X Applications | IAR Applications |
|---|---|---|
| SAMA5D2 Xplained Ultra Evaluation Kit | 38 | 36 |
| SAMA5D27-SOM1-EK1 | 2 | 0 |
New Features
New features added in this release are as follows:
- Applications migrated from CSP repository to this new application repository for SAM A5D2 development boards
Known Issues
The current known issues are as follows:
- None
Development Tools
- MPLAB® X IDE v5.40
- MPLAB® X IDE plug-ins:
- MPLAB® Harmony Configurator (MHC) v3.6.0
- MPLAB® XC32 C/C++ Compiler v2.41
- IAR Embedded workbench for ARM v8.50 or above