6.2.3 Code Coverage by Project File
For the Simple Code Example, the Code Coverage window percentages are not difficult to see given the coverage in the Editor window. For more complex applications (such as the Demo Code), the breakdown of coverage by file and function provides useful information for improving tests and coverage.
To provide targeted code coverage for specific file(s) in the project, you can change the file build properties.
- Right click on a project file and select “Properties” from the drop-down menu. The
“File Properties” dialog will open.
- In this dialog, check “Override build
options.” Now other build option selections will appear. Click on “Code Coverage.”
- Change the “Code Coverage instrumentation” option to “Disable” and then click
OK.
- The file will now show in the project as bolded. Run and halt the project and
examine the Code Coverage window. The file will no longer be listed here. Open the
file in the Editor is see that no code coverage highlighting is available.