Features
- Calibration using the following programming tools: AVRISP mkII, JTAGICE mkII, JTAGICE3, and Atmel-ICE
- Support for tinyAVR and megaAVR devices with tunable RC oscillator and ISP, or JTAG interface
- Adjustable internal RC oscillator frequency with ±1% accuracy typical
- Tune RC oscillator to any frequency at any operating voltage and temperature within specification
- No external components required for calibration