1 What is the Configuration Bits System Driver?
This module performs the following:
- Device Configuration, which allows the user to setup the device with several choices of oscillators, Resets and memory protection options.
 - System Initialization, which initializes various peripherals, drivers, and middleware. The SYSTEM_Initialize() function initializes the MCU system (oscillators, clocks, flash wait states, etc.) and peripherals, which have been selected.