1.4 Known Issues
| # | ID | Description | Device(s) | 
|---|---|---|---|
| 1. | 001 | Device will generate code, but not API for non-8bit EUSART or Timers | 16-bit, 32-bit | 
| # | ID | Description | Device(s) | 
|---|---|---|---|
| 1. | 001 | Device will generate code, but not API for non-8bit EUSART or Timers | 16-bit, 32-bit | 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.