44.2 Standard Operating Conditions

The standard operating conditions for any device are defined as:

ParameterCondition
Operating Voltage:VDDMIN ≤ VDD ≤ VDDMAX
Operating Temperature:TAMIN ≤ TA ≤ TAMAX
ParameterRatings
VDD — Operating Supply Voltage(1)
VDDMIN (FOSC ≤ 16 MHz)+1.8V
VDDMIN (FOSC ≤ 32 MHz)+2.5V
VDDMAX+5.5V
TA — Operating Ambient Temperature Range
Industrial TemperatureTA_MIN-40°C
TA_MAX+85°C
Extended TemperatureTA_MIN-40°C
TA_MAX+125°C
Note:
  1. See Parameter D002, DC Characteristics: Supply Voltage.
Figure 44-1. Voltage Frequency Graph, -40°C ≤ TA ≤ +125°C

SOSCPWR = 0

Note:
  1. The shaded region indicates the permissible combinations of voltage and frequency.
  2. Refer to the “External Clock/Oscillator Timing Requirements” section for each Oscillator mode’s supported frequencies.