Bit 5 – FVRMD Disable Fixed Voltage
Reference Module
Value
Description
1
FVR module
disabled
0
FVR module
enabled
Bit 4 – MSSP2MD Disable MSSP2
Module
Value
Description
1
MSSP2 module
disabled
0
MSSP2 module
enabled
Bit 3 – MSSP1MD Disable MSSP1
Module
Value
Description
1
MSSP1 module
disabled
0
MSSP1 module
enabled
Bit 2 – UART2MD Disable UART2 Module
Value
Description
1
UART2 module disabled
0
UART2 module enabled
Bit 1 – UART1MD Disable UART1 Module
Value
Description
1
UART1 module disabled
0
UART1 module enabled
Bit 0 – CLC4MD Disable CLC4
Value
Description
1
CLC4 disabled
0
CLC4 enabled
DS40002485C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.