Figure 45-142. Slew Rate (Rising) vs
VDD and Temperature
Figure 45-143. Slew Rate (Falling) vs
VDD and Temperature
Figure 45-144. Turn-On Time vs
VDD and Temperature (CPON = '1')
Figure 45-145. Turn-On Time vs
Temperature (VDD = 3.0V, CPON = '1')
Figure 45-146. Turn-On Time vs
VDD and Temperature (CPON = '0')
Figure 45-147. Turn-On Time vs
Temperature (VDD = 3.0V, CPON = '0')
Figure 45-148. VOH vs
Temperature and Load Current (VDD = 2.0V)
Figure 45-149. VOH vs
Temperature and Load Current (VDD = 3.0V)
Figure 45-150. VOH vs
Temperature and Load Current (VDD = 5.5V)
Figure 45-151. VOL vs
Temperature and Load Current (VDD = 2.0V)
Figure 45-152. VOL vs
Temperature and Load Current (VDD = 3.0V)
Figure 45-153. VOL vs
Temperature and Load Current (VDD = 5.5V)
Figure 45-154. Offset vs Temperature
(VDD = 3.0V, VCM = VDD/2,
Factory-Calibrated Input Offset Voltage)
DS40002485C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.