24.10.5 TxCLKCON
| Name: | TxCLKCON |
| Offset: | 0x0390,0x0396,0x039C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – CS[3:0] Timer Clock Source Selection
| Value | Description | ||
|---|---|---|---|
| Timer2 | Timer4 | Timer6 | |
1111 | CLC4_OUT | ||
1110 | CLC3_OUT | ||
1101 | CLC2_OUT | ||
1100 | CLC1_OUT | ||
1011 | ZCD_OUT | ||
1010 | NCO1_OUT | ||
1001 | CLKR_OUT | ||
1000 | EXTOSC | ||
0111 | SOSC | ||
0110 | MFINTOSC (32 kHz) | ||
0101 | MFINTOSC (500 kHz) | ||
0100 | LFINTOSC | ||
0011 | HFINTOSC | ||
0010 | FOSC | ||
0001 | FOSC/4 | ||
0000 | Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |