3.2.1 When to Use
The Accumulation mode is used best for the integration of samples. Accumulation can also be used for averaging in software if the number of samples to average is variable or not a power of two (see average and burst-average modes for more details).