2.2 Measuring with the Temperature Indicator
The temperature indicator peripheral allows for integrated temperature measurements by the microcontroller. This peripheral is best used for die-temperature measurements or simple thermometer operation. For more accuracy, a dedicated temperature sensor is recommended.
For information about using the temperature indicator, consult the device data sheet and related documentation.