3.4.1 When to Use
The Low-Pass Filter mode is the best to use for repetitive sampling applications where momentary glitches or high-frequency noise is present in the signal.
For the best performance with the low-pass filter, keep the timing between each sample at a stable sampling rate. Hardware-based triggering is strongly recommended for this operating mode.