2.1 SPI Flash Clients
(Ask a Question)Libero SoC v2025.2 now provides enhanced flexibility when configuring SPI Flash clients.
- If the SPI bitstream client is not present, you can create SPI data storage clients at any address, including those below 0x400, allowing for more versatile memory mapping.
- Inserted a "Key Mode" column to the "SPI Flash Clients" table to display the key (KLK/UEK1/UEK2) used for encrypting SPI bitstream file, providing clearer visibility into expected pre-programmed security settings.