1 Supported Operating Systems

Libero SoC Design Suite supports the following 64-bit operating systems:

  • Microsoft® Windows 11.0
  • Red Hat® Enterprise Linux (RHEL) 8.3-8.10, AlmaLinux® 8.3-8.10
  • Ubuntu® 22.04.3 LTS
Attention:
  • Support for Windows 10 has been discontinued in Libero SoC starting with the 2025.1 release.
  • Siemens ModelSim Pro does not directly support the Ubuntu platform. However, users can successfully install and run ModelSim Pro and QuestaSim Pro ME on Ubuntu by installing the necessary libraries. Libero provides the script check_linux_req.sh to install required system packages for Ubuntu.
  • Libero SoC design suite has been tested on x86 and x64 processor-based machines only.