Jumper and Switch Settings
Before powering up the M1 ProASIC3L Development Board for the first time, make sure the switches and jumpers are in the following factory-set positions:
- SW2: All switches (0–9) are in the ON position
- JP1, JP2, JP3 (2–3), JP4, JP6, JP7, JP9 (2–3), JP10, JP11, JP12, JP13 (2–3), JP14, JP15, JP16 (2–3), JP17(2–3), JP18 (2–3), JP19 (2–3), JP20 (1–2), JP21 (2–3), JP22 (1–4), JP23, JP24 are installed.
- All others are not installed
For more information, see Documentation.