Embedded Trace module with instruction trace stream,
including 16 Kbytes of CoreSight™ Embedded Trace buffer
32 Kbytes of L1 data cache, 32 Kbytes of L1 instruction
cache
256 Kbytes of L2 cache
Up to 1 GHz operational frequency
Voltage and frequency scaling support
64-bit generic timers
Memories
Internal memory
architecture
128 Kbytes of
SRAM
80 Kbytes of ROM,
embedding a secure boot loader (boot on QSPI NOR, SLC/MLC NAND,
SD card, e.MMC)
96 Kbytes ROM for
NAND Flash ECC tables
40 Kbytes ROM for
crypto libraries (RSA, ECC, etc.)
11 Kbytes of internal
OTP
16-bit high-bandwidth
DDR3L SDRAM up to 533 MHz, up to 2 Gbits
External memory support
16-bit Static Memory
controller, FPGA and memory-mapped peripheral support with
synchronous clock
System
Power-on reset cells, reset controller, shutdown
controller, Watchdog and secure Watchdog Timers running on internal slow RC
oscillator (32 kHz typical) and real-time clock running on slow crystal
oscillator (32.768 kHz)
Two internal trimmed RC oscillators with typical values: 32
kHz and 12 MHz
Two crystal oscillators: 32.768 kHz and 20 to 50 MHz
Nine PLLs for core, system bus and peripherals, serial
interfaces, DDR I/Os, pixel clock, audio, USB and Ethernet
Two 32-channel DMA with per-channel security
configuration
One 8-channel DMA dedicated to memory-to-memory
transactions
Eight programmable clock output signals
Power Considerations
Different power domains and power modes to reduce power
consumption
Low-power consumption in Backup mode with 5 Kbytes of
secure backup SRAM and DDR-SDRAM in Self-Refresh mode
Low-power with SRAM and register retention, wake-up from
various events (USB, CAN, Ethernet WOL, FLEXCOMs), internal events (RTC,
timer) and I/O activity
Embedded LDOs for analog and PLLs to enable low-cost power
management solutions
Optimum connection to
Microchip MCP16501/2 PMICs to enter and exit various power modes of the
application
Multimedia Peripherals
Audio
Two synchronous serial controllers, each with up to
eight channels of up to 32-bit TDM data
Two inter-IC sound multi-channel controllers with
TDM256 support
Up to two 4-channel pulse density microphone
controllers; support for eight microphones in parallel
One Sony/Philips digital interface transmitter and
receiver
Audio sample rate converter including four stereo
channels
Display Subsystem Supporting One
Display Up to WXGA/720p (1366x768p60/1280x720p60)
One 4-lane MIPI D-PHY
interface and one DSI controller
One single-channel LVDS
interface, and one LVDS controller
8-bit databus serial RGB
interface
One LCD controller with one
base layer, one overlay and one high-end overlay
One 2D GPU controller with up
to WXGA/720p target display resolution and support for RGB and YUV
Connectivity
USB Subsystem:
Two high-speed USB
Devices and three high-speed USB Hosts sharing three on-chip
transceivers
Two USB Type-C™
controllers (TCPC)
Two 10/100/1000 Gigabit
Ethernet MAC supporting:
RGMII and RMII
interfaces
Energy efficiency as
per IEEE 802.3az
Ethernet AVB support
with IEEE802.1AS timestamping
IEEE802.1Qav
credit-based traffic shaping hardware support
IEEE1588 Precision
Time Protocol
IEEE1588 Timestamp
Unit with TSU timer comparison signal triggering a Timer Counter and
available on a PIO line
Support for traffic
scheduling and Time Sensitive Networking (TSN/AVB)
Packet buffer
support
Five flexible data rate
CAN-FD controllers with SRAM-based mailboxes with time- and event-triggered
transmission, flexible data rate, and a 32-bit Timestamp unit
Eleven FLEXCOMs supporting
U(S)ART, SPI, TWI/I2C with FIFOs
I3C controller interface
supporting FM, FM+, SDR and HDR-DDR modes
Mass Storage
One 8-bit high-speed Memory
Card Host with e.MMC 5.1 (HS400), SD3.0, SDR104 mode support
One 4-bit high-speed Memory
Card Host with e.MMC 5.1 (HS200), SD3.0, SDR104 mode support
One 4-bit high-speed Memory
Card Host with SD3.0, SDR104 mode support
One Octal Serial Peripheral
Interface supporting high-speed DDR mode
One Quad Serial Peripheral
Interface
8-bit SLC and MLC NAND
controller with up to 32-bit Error Correcting Code
General-Purpose Analog and Digital
Peripherals
Six 64-bit Periodic Interval
Timers
Two three-channel 32-bit
Timer Counters with PWM generation
One four-channel 16-bit PWM
controller
One 19-channel 12-bit 1 Msps
Analog-to-Digital converter
One 4-differential inputs
Analog Comparator controller
Safety
Zero-power power-on reset
cells
Main crystal monitor and
clock failure detector with failsafe switchover to Main RC oscillator
32 kHz crystal monitor and
clock failure detector, switch to internal 32 kHz RC
Integrity Check Monitor based
on SHA256
One Watchdog Timer running on
RC oscillator
Register write
protection
Security
TrustZone support
One Secure TrustZone Watchdog
Timer running on RC oscillator, providing protection against TrustZone
starvation
Temperature, voltage and
frequency monitoring (also applicable for safety purposes)
Secure backup SRAM
5 Kbytes scrambled with non-imprinting support
powered with VBAT or VDDIN33:
1 Kbyte
non-erasable on tamper detection
4 Kbytes
erasable on tamper detection
Four tamper pins for static
or dynamic detection
Can be used as
regular wake-up lines
256-bit backup register,
erasable on tamper detection (tamper pins or monitor outputs); Time Stamping
of tamper events
Programmable OTP with bits
available for user purposes
Configurable JTAG/SWD
security (full debug, Non-secure-only debug, no debug)
Two independent 128-bit AES
on-the-fly encryption/decryption on DDR memory, SMC, QSPI0 and QSPI1,
including automatic key load at start-up; Separate key for Secure and
Non-secure accesses (TZAESB)
Secure RTC
Cryptography
Physically Unclonable
Function with automatic key load to hardware encryption engines
SHA (SHA1, SHA224, SHA256,
SHA384, SHA512) compliant with FIPS Publications 180-2
AES: 256-, 192-, 128-bit key
algorithm, compliant with FIPS PUB 197 specifications
TDES: Two-key or three-key
algorithms, compliant with FIPS PUB 46-3 specifications
True Random Number Generator
with health tests compliant with NIST Special Publication 800-22 Tests Suite
and FIPS PUB 140-2 and 140-3
Public Key Coprocessor
(CPKCC) and associated Classical Public Key Cryptography Library (CPKCL) for
RSA, DSA, ECC GF(2n), ECC GF(p) and associated library for RSA4096,
ECC521
I/O Ports
Up to 142 general-purpose
I/Os
Fully programmable through
Set/Clear registers
Multiplexing of up to eight
peripheral functions per I/O line
Each I/O line can be assigned
to a peripheral or used as a general-purpose I/O
Synchronous output,
possibility to set or clear simultaneously up to 32 I/O lines in a single
write
General-purpose analog and
digital inputs are tolerant to positive and negative current injection
Design for Low Electromagnetic
Interference (EMI)
Slew rate controlled
I/Os
DDR Phy with
impedance-calibrated drivers
Programmable spread spectrum
PLLs
Careful BGA power/ground ball
assignment to provide optimum decoupling capacitors placement
Microchip Recommended Power
Management Integrated Circuits (PMICs)
MCP16502, 6-channel PMIC with
I²C control interface; supports dynamic voltage scaling and processor
Low-Power modes (BSR)