3 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Architecture: | SAMA7 | = Arm Cortex-A7 CPU |
| Product Group: | D65 | = General-purpose microprocessors with graphic features |
| Memory Type and Size: | D1G | = 1-Gbit DDR3L SDRAM |
| D2G | = 2-Gbit DDR3L SDRAM | |
| Carrier Type: | Blank | = Standard packaging (tray) |
| T | = Tape and Reel | |
| Temperature Range (Junction): | V | = –40°C to +105°C (industrial) |
| Package: | 4UB | = TFBGA427 |
| Software License Level: | Blank | = Standard |
| SL1 | = Level 1 | |
| SL2 | = Level 2 | |
| SL3 | = Level 3 |
Example:
- SAMA7D65D1GT–V/4UB-SL3 = Arm Cortex-A7 general-purpose microprocessor, 1-Gbit DDR3L SDRAM, tape and reel packaging, industrial temperature, 427-ball TFBGA, software license level 3
Note: The Tape and Reel identifier and the
Software License Level identifier only appear in the catalog part number
description. These identifiers are used for ordering purposes and are not printed on
the device package. Check with your Microchip Sales Office for package
availability.