1.1 Features

  • ATmega4809 microcontroller
  • Selectable target voltage
    • 3.3V
    • 5.0V (USB/external power)
  • One mechanical reset/user programmable button
  • One mechanical user programmable button
  • One yellow user programmable LED
  • UDFN8 footprint for Microchip CryptoAuthentication™ devices
  • 32.768 kHz crystal
  • Three Xplained Pro extension headers
  • One mikroBUS™ socket
  • 10-pin, 50-mil AVR® Debug Connector with UPDI
  • Embedded Debugger
    • Auto-ID for board identification in Microchip Studio/MPLAB® X
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging, including power measurements
    • Data Gateway Interface: SPI, I2C, four GPIOs
    • Virtual COM port (CDC)
  • USB powered