Introduction
The WFI32-IoT board is a compact, stand-alone and easy-to-use board that helps the user to develop the Internet-of-Things (IoT) applications with the WFI32E01PC module, a highly integrated Wi-Fi® MCU module that supports smart Wi-Fi functionalities and premium MCU features. The WFI32E01PC module has a PCB antenna and Trust&GO hardware secure element, which is pre-provisioned to popular cloud platforms.
The WFI32-IoT board:
- Provides an easy way to connect the embedded application to cloud IoT platforms, such as AWS and Azure
- Includes a PICkit On-board 4 (PKOB4) debugger interface, and requires no external hardware to program and debug the WFI32E01PC module
- Includes a mikroBUS™ Click™ header, which helps the users to expand the functionalities by connecting to various MikroElectronika mikroBUS™ Click™ adapter boards
- Requires only a Micro USB cable to power up and program the board