9.1 Quick Start Guide for the ACC driver
This is the quick start guide for the SAM3S/4E/4S Analog Comparator Controller (ACC) Driver, with step-by-step instructions on how to configure and use the driver for a specific use case. The code examples can be copied into e.g. the main application loop or any other function that will need to control the ACC module.