Introduction

Microchip Studio for AVR® and SAM Devices is an integrated development platform from Microchip. It provides a modern and powerful environment for doing AVR® and Arm® development.

Get started by exploring the included example projects. Run your solution on a starter or evaluation kit. Program and debug your project with the included simulator, or use one of the powerful on-chip debugging and programming tools from Microchip. Get productive with the various navigate, refactor, and IntelliSense® features in the included editor.

Microchip Studio carries and integrates Atmel START, the MPLAB® XC8 Compiler supporting AVR® devices, the GCC toolchains for both AVR and SAM devices, Advanced Software Framework, AVR Assembler and Simulator. All the newest Microchip Studio supports the following tools Power Debugger, Atmel-ICE, Embedded Debugger, AVR ONE!, JTAGICE mkII, JTAGICE3, STK500, STK600, AVRISP mkII, AVR Dragon, and SAM-ICE™.