12.4 Temperature sensor still enabled when stopped without conversion

The temperature sensor remains active even when ADC_TEMPMR.TEMPON is set to 0.

Work Around

To stop the temperature sensor and save its power consumption, perform a conversion prior to writing ADC_TEMPMR.TEMPON=0.

Affected Silicon Revisions

A0A1A1-D1GA1-D2G
XXXX