Scope

The SAMA7G5 Series device that you have received conforms functionally to the current SAMA7G5 Series device data sheet (DS60001765) or SAMA7G5 Series System-in-Package (SiP) data sheet (DS50003577), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device Revision and Device ID listed in the following table. The silicon issues are summarized in Silicon Issue Summary.

Data Sheet clarifications and corrections (if applicable) are located in Data Sheet Clarifications.

The silicon device IDs and revisions are shown in the following table.

Table . SAMA7G5 Series Device Identification
Ordering CodeDevice RevisionDevice Identification
CHIPID_CIDR[31:0]
SAMA7G54(T)-V/4HBA00x80162110
A10x80162111
SAMA7G54(T)-E/4HB(VAO)A10x80162111
SAMA7G54D1G(T)-I/4TBA1-D1G0x80162111
SAMA7G54D2G(T)-I/4TBA1-D2G0x80162111
Note: Refer to the “Chip Identifier (CHIPID)” and “Product Identification System” sections in the current device data sheet for detailed information on chip identification for your specific device.