14.2 TD output delay

The TD output is delayed by two or three extra system clock cycles when SSC is configured with the following conditions:
  • RCMR.START = Start on falling edge/Start on rising edge/Start on any edge
  • RFMR.FSOS = None (input)
  • TCMR.START = Receive Start

Work Around

None

Affected Silicon Revisions

A0A1A1-D1GA1-D2G
XXXX