9.1 OTPC limited number of packets

The number of OTP packets allowed to be written in the user area, in addition to those necessary to configure the ROM code boot features, is limited to 2. The maximum size of the payload for each packet is 8192 bits.

Work Around

None

Affected Silicon Revisions

A0A1A1-D1GA1-D2G
XXXX