19.1 Write Protection ineffective on FLEXCOM8 to FLEXCOM11

On FLEXCOM8, FLEXCOM9, FLEXCOM10 and FLEXCOM11, TWIx_WPMR and TWIx_WPSR reading may return corrupted values.

Work Around

Do not use the Write Protection feature on FLEXCOM8, FLEXCOM9, FLEXCOM10 and FLEXCOM11.

Affected Silicon Revisions

A0A1A1-D1GA1-D2G
XXXX