Jump to main content
SAMA7G5 Series Silicon Errata and Data Sheet Clarifications
Search
Product Pages
SAMA7G54
SAMA7G54D1G
SAMA7G54D2G
SAMA7G54D4G
Home
12
Analog-to-Digital Converter (ADC) Controller
Scope
1
Silicon Issue Summary
2
ROM Code
3
Cortex-A7 Processor (Arm)
4
External Interrupt Controller (EIC)
5
DMA Controller (XDMAC)
6
Reset Controller (RSTC)
7
Real-time Clock (RTC)
8
Chip Identifier (CHIPID)
9
OTP Controller (OTPC)
10
Power Management Controller (PMC)
11
Parallel Input/Output Controller (PIO)
12
Analog-to-Digital Converter (ADC) Controller
12.1
Spurious effect when zeros written to ADC_EOC_IDR
12.2
EOC interrupts not disabled when ones written to ADC_EOC_IDR
12.3
ADC_IMR interrupts enabled when ones written to ADC_EOC_IDR
12.4
Temperature sensor still enabled when stopped without conversion
12.5
Temperature sensor spurious activation with CH30
12.6
Sleep mode ineffective
13
Image Sensor Controller (ISC)
14
Synchronous Serial Controller (SSC)
15
Sony/Philips Digital Interface Receiver (SPDIFRX)
16
Advanced Encryption Standard (AES)
17
Security Module (SECUMOD)
18
Gigabit Ethernet MAC (GMAC)
19
Flexible Serial Communication Controller (FLEXCOM)
20
Secure Digital MultiMedia Card Controller (SDMMC)
21
Controller Area Network (MCAN)
22
Timer Counter (TC)
23
USB Device High Speed Port (UDPHS)
24
Low Power Modes
25
Data Sheet Clarifications
26
Revision History
Microchip Information
12 Analog-to-Digital Converter (ADC) Controller