20.4 SDHC blocked after switch from high-speed mode
If the current speed mode is Default Speed or SDR12, the SDCLK frequency must be higher than 25 MHz before switching to another mode, otherwise SDHC is blocked.
Work Around
Set the SDCLK frequency to a value higher than 25 MHz before switching to another mode.
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |