12.3 ADC_IMR interrupts enabled when ones written to ADC_EOC_IDR
Writing 1s to ADC_EOC_IDR enables interrupts in ADC_IMR. If interrupts are pending in ADC_ISR, an interrupt is triggered to the interrupt controller.
Writing to ADC_EOC_IDR is not recommended.
Work Around
Immediately after writing 1s to ADC_EOC_IDR, write 1s to ADC_IDR to disable the unwanted interrupts (store previous value, disable all, reenable previous value).
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |