Jump to main content
SAMA7G5 Series Silicon Errata and Data Sheet Clarifications
Search
Product Pages
SAMA7G54
SAMA7G54D1G
SAMA7G54D2G
SAMA7G54D4G
Home
5
DMA Controller (XDMAC)
Scope
1
Silicon Issue Summary
2
ROM Code
3
Cortex-A7 Processor (Arm)
4
External Interrupt Controller (EIC)
5
DMA Controller (XDMAC)
5.1
Data corrupted when number of AXI outstanding transactions differs from 1
5.2
Some XDMAC0 and XDMAC1 channels ineffective
6
Reset Controller (RSTC)
7
Real-time Clock (RTC)
8
Chip Identifier (CHIPID)
9
OTP Controller (OTPC)
10
Power Management Controller (PMC)
11
Parallel Input/Output Controller (PIO)
12
Analog-to-Digital Converter (ADC) Controller
13
Image Sensor Controller (ISC)
14
Synchronous Serial Controller (SSC)
15
Sony/Philips Digital Interface Receiver (SPDIFRX)
16
Advanced Encryption Standard (AES)
17
Security Module (SECUMOD)
18
Gigabit Ethernet MAC (GMAC)
19
Flexible Serial Communication Controller (FLEXCOM)
20
Secure Digital MultiMedia Card Controller (SDMMC)
21
Controller Area Network (MCAN)
22
Timer Counter (TC)
23
USB Device High Speed Port (UDPHS)
24
Low Power Modes
25
Data Sheet Clarifications
26
Revision History
Microchip Information
5 DMA Controller (XDMAC)