| ROM Code | NAND Flash and Octal SPI boot not
supported | X | X | X | X | X |
| Boot failure on e.MMC memories | X | X | X | X | X |
| Cortex-A7 | PMU interrupt spurious rise | X | X | X | X | X |
| AXIERRIRQ interrupt spurious rise | X | X | X | X | X |
| EIC | WPVS bit incorrect behavior | X | X | X | X | X |
| XDMAC | Data corrupted when number of AXI outstanding
transactions differs from 1 | X | X | X | X | X |
| Some XDMAC0 and XDMAC1 channels
ineffective | X | – | – | – | – |
| RSTC | RSTC_SR.RSTTYP not showing GENERAL_RST | X | X | X | X | X |
| RTC | RTC_TSTR0 timestamping error | X | X | X | X | X |
| CHIPID | CHIPID_EXID may report a wrong
value | – | – | X | X | – |
| OTPC | OTPC limited number of packets | X | X | X | X | X |
| OTPC restricted operating range in Write
mode | X | X | X | X | X |
| OTPC wrong default configuration | X | X | X | X | X |
| PMC | MCKRDY flag error | X | X | X | X | X |
| Delay to first establish PCK | X | X | X | X | X |
| PCK and GCLK Ready status issue | X | X | X | X | X |
| Processor (CPU_CLK0) and main system bus clock (MCK0) source selection | X | X | X | X | X |
| PIO | Open drain management limitation | X | X | X | X | X |
| ADC | Spurious effect when zeros written to
ADC_EOC_IDR | X | X | X | X | X |
| EOC interrupts not disabled when ones written
to ADC_EOC_IDR | X | X | X | X | X |
| ADC_IMR interrupts enabled when ones
written to ADC_EOC_IDR | X | X | X | X | X |
| Temperature sensor still enabled when stopped
without conversion | X | X | X | X | X |
| Temperature sensor spurious activation with
CH30 | X | X | X | X | X |
| Sleep mode ineffective | X | X | X | X | X |
| ISC | Spurious DMA descriptor writing | X | X | X | X | X |
| Incoming pixels corrupted after
overload | X | X | X | X | X |
| Frequency limitation | X | – | – | – | – |
| SSC | Inverted left/right channels | X | X | X | X | X |
| TD output delay | X | X | X | X | X |
| SPDIFRX | SPDIFRX left/right inversion | X | X | X | X | X |
| AES | SPLIP mode does not work with some header
sizes | X | X | X | X | X |
| SECUMOD | Dynamic detection intrusion (PIOBU) alarm
issue | X | X | X | X | X |
| Tamper timestamping polarity error | X | X | X | X | X |
| SECUMOD registers BMPR and WKPR reading
issue | X | X | X | X | X |
| GMAC | GMAC0 not functional with multiple queues in
10/100 Half Duplex mode | X | X | X | X | X |
| Incorrect reading of Specific Address filter
registers on GMAC0 and GMAC1 | X | – | – | – | – |
| Incorrect reading of Type 1 Screener registers
on GMAC0 and GMAC1 | X | – | – | – | – |
| Incorrect reading of Type 2 Screener registers
on GMAC0 and GMAC1 | X | – | – | – | – |
| GTSUCOMP ineffective connection to TC1 | X | X | X | X | X |
| FLEXCOM | Write Protection ineffective on FLEXCOM8 to
FLEXCOM11 | X | X | X | X | X |
| SDMMC | SDMMC failure when changing speed mode or
performing ALL soft reset on the fly | X | X | X | X | X |
| SDR104, HS200, HS400 modes are not
functional | X | X | X | X | X |
| GCLK cannot be stopped | X | X | X | X | X |
| SDHC blocked after switch from high-speed
mode | X | X | X | X | X |
| MCAN | Edge filtering causes mis-synchronization when
falling edge at Rx input pin coincides with end of integration phase | X | X | X | X | X |
| Configuration of MCAN_NBTP.NTSEG2 = ’0’ not allowed | X | X | X | X | X |
| Retransmission in DAR mode due to lost arbitration at the first two identifier bits | X | X | X | X | X |
| Tx FIFO message sequence inversion | X | X | X | X | X |
| Unexpected High Priority Message (HPM) interrupt | X | X | X | X | X |
| Issue message transmitted with wrong arbitration and control fields | X | X | X | X | X |
| Debug message handling state machine not reset
to Idle when CCCR.INIT is set | X | X | X | X | X |
| Message order inversion when transmitting from
dedicated Tx buffers configured with same message ID | X | X | X | X | X |
| Frame transmitted despite confirmed transmit
cancellation for CAN-FD messages with more than 8 data bytes | X | X | X | X | X |
| MCAN_TSU_TSCFG reset after read | X | X | X | X | X |
| MCAN_TSU_TSS1 not reset after a
MCAN_TSU_TSx read | X | X | X | X | X |
| MCAN_TSU_ATB read resets the timebase
value | X | X | X | X | X |
| TC | TC0 Channel 2 registers incorrect
reading | X | – | – | – | – |
| UDPHS | EHCI spurious stop when Suspend mode occurs on
port A | X | X | X | X | X |
| Low Power Modes | ULP2 mode does not work | X | X | X | X | X |