10.3 PCK and GCLK Ready status issue
The PCK and GCLK Ready signals are only affected by the enable/disable of the corresponding clock (PMC_SCER.PCKx, PMC_SCDR.PCKx or PMC_SR.GCLKEN).
A Ready signal at '1' does not imply the clock is correctly established with the
required frequency, hence the Ready status is not affected by the modification of
the source or the dividing ratio of the clock. This means that:
- modifying PMC_PCKx.CSS or PMC_PCKx.PRES does not make PMC_SR.PCKRDYx fall,
- modifying PMC_PCR.GCLKCSS or PMC_PCR.GCLKDIV does not make PMC_SR.GCLKRDY fall.
Work Around
None
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |