9.1 OTPC limited number of packets
The number of OTP packets allowed to be written in the user area, in addition to those necessary to configure the ROM code boot features, is limited to 2. The maximum size of the payload for each packet is 8192 bits.
Work Around
None
Affected Device Revisions
| A0 | A1 | A1-D1G | A1-D2G | A1-D4G | |||
| X | X | X | X | X |